TDK Corporation of America
 
Product Portal
Product Search
Catalog
Tech Notes
Capacitors Tech Notes
RF Products Tech Notes
Transformers Tech Notes
Inductors Tech Notes
Design Tools
Product Information
Capacitors Tech Notes
Capacitors Tech Notes
Basic Information:
Current Cap Range
General Spec
Application Manual
Ceramic Capacitor Catalog
Cap Product Line Index: Updated December 27th 2011
Product Line Features Catalog Summary Specs
General Applications C Series, 4V to 50V, C0G, X7R, X7S, X6S, X5R, Y5V PDF:1382KB PDF:667KB PDF:409KB
Mid Voltage C Series, 100V to 630V, C0G, X7R, X7S, X7T PDF:1078KB PDF:1057KB PDF:344KB
High Voltage C Series, 1000V to 3000V, C0G, X7R PDF:894KB PDF:450KB PDF:298KB
High Temperature C Series, X8R Temperature Characteristics up to 150°C PDF:982KB PDF:452KB PDF:348KB
Array Capacitor CKC Series, 2-in-1 for Space Constraint Applications PDF:1012KB PDF:551KB PDF:391KB
Array Capacitor CKC Series, 4-in-1 for Space Constraint Applications PDF:1012KB PDF:531KB PDF:391KB
Mega Cap CKG Series, Single or Double Stack with Lead Frame PDF:1026KB PDF:451KB PDF:336KB
Controlled ESR CER Series, Control the ESR without affecting the ESL PDF:868KB PDF:556KB PDF:906KB
Ultra Low Inductance CLL Series, 8 Terminal Low Inductance PDF:926KB PDF:374KB PDF:319KB
Flipped Type C Series, Reversed Geometry PDF:976KB PDF:389KB PDF:569KB
Feed Through CKD Series, Feed Through Construction PDF:1166KB PDF:402KB PDF:373KB
Open Mode C Series, Fail-Safe Design to Reduce Risk of Short Circuits PDF:1088KB PDF:540KB PDF:358KB
Soft Termination C Series, Improved Bending Resistance form Board Flex Problems PDF:1006KB PDF:582KB PDF:392KB
Serial Construction CEU Series, 2 In-Series Capacitors in 1 Body from Ultra High Reliability - PDF:552KB PDF:342KB
High Q C0603 Series, Higher Q (Lower Loss) than Standard Capacitors PDF:925KB PDF:541KB PDF:845KB
Automotive CGA Series, For use in automotive electronic equipment (power train, safety equipment, etc.). Follows CDF-AEC Q200 tests PDF:1148KB PDF:742KB PDF:845KB
Extended Life CGJ Series. Extended life MLCC for use in higher reliability applications such as smart meter and smart grid. PDF:1407KB PDF:802KB PDF:330KB
Tight Tolerance C Series,1% and 2% capacitance tolerance suitable for high frequency applications PDF:923KB - PDF:845KB
 
Application Notes:
What is the Cap of this Cap?
High Cap Measurement
Environmental FAQ (RoHS, Pbfree, etc.)
Common Cracking Modes
Tombstone
Terminal Adhesion
Open Mode Capacitor and the 1210 Rule
ESD Capacitors
ESR Performance with Temperature
What is a PPAP?
MLCC Test Standards
Ripple Current
TDK's Component Modeling Tools (SEATS and CCV)
TDK's RFID Label
Simulation Tools:
TDK's ever popular 'Simulation Tools' (Design tools) have been regrouped and reorganized as Technical Support Tools. Herein you will have access to various Data and Modeling series used in circuit simulators for a variety of TDK's electronic components.
 
View MLCC Characteristics
MLCC Data Library for Simulator
Other Simulation Tools
Cross Reference:
Cross Reference Application converts TDK Competitors MLCC part number to TDK equivalent part number.
 
Ta, AL Capacitors Replacement Guide:
Set Analysis Service for Best Capacitor Selection
High Cap Replacement
Ta, Al Capacitors Replacement Guide
Compatible Foot Pattern for Ta Replacement
Page Top
© TDK U.S.A. Corporation 2012. » Privacy Statement » Terms of Use » Careers » Site Map
TDK Logo is a trademark or registered trademark of TDK Corporation.