TDK Corporation of America
 
Product Portal
Product Search
Catalog
Product Catalog
Application Guide
Tech Notes
Design Tools
Product Information
Ceramic Capacitor Catalog
Updated: June 14th 2011
REMINDERS RoHS Information
SMD
SMD for Automobile
SMD Array
Soft Termination
Mid-high Voltage(Disk with Lead Wire)
Ultra-high Voltage(with Metal Fitting Type Terminal)
Dipped Radial
High Voltage(Feed Through Type)
Complete Product Catalog

SMD

Photo Categories Characteristic Dimensions Code JIS[EIA] Series, Types Catalog
General C0G, X7R, X5R, Y5V, X6S, X75 / Edc: 4 to 50V 0402[01005 inch] C0402 PDF:1382KB
0603[0201 inch] C0603
1005[0402 inch] C1005
1608[0603 inch] C1608
2012[0805 inch] C2012
3216[1206 inch] C3216
3225[1210 inch] C3225
4532[1812 inch] C4532
5750[2220 inch] C5750
Mid Voltage C0G, X7R, X7S/ Edc: 100 to 630V 1005[0402 inch] C1005 PDF:1078KB
1608[0603 inch] C1608
2012[0805 inch] C2012
3216[1206 inch] C3216
3225[1210 inch] C3225
4532[1812 inch] C4532
5750[2220 inch] C5750
High Voltage C0G / Edc: 3kV
X7R / Edc: 1 to 2kV
4520[1808 inch] C4520 PDF:894KB
4532[1812 inch] C4532
4520[1808 inch] C4520
4532[1812 inch] C4532
High Temperature X8R / Edc: 25 to 100V 1005[0402 inch] C1005 PDF:982KB
1608[0603 inch] C1608
2012[0805 inch] C2012
3216[1206 inch] C3216
3225[1210 inch] C3225
Low ESL Flipped Type X6S, X7R, X5R, X7S / Edc: 4 to 50V 0510[0204 inch] C0510 PDF:976KB
0816[0306 inch] C0816
1220[0508 inch] C1220
1632[0612 inch] C1632
Mega Cap X5R, X7R, X7S / Edc: 16 to 630V - CKG32K PDF:1026KB
CKG45K
CKG45N
CKG57K
CKG57N
Low ESL Feed Through Edc: 6.3 to 50V - CKD110JB PDF:1166KB
CKD310JB
CKD510JB
CKD610JB
CKD61BJB
Ultra Low Inductance X7R, X7S / Edc: 4 to 10V - CLLC1A PDF:926KB
CLLE1A
Controlled ESR X5R / Edc: 4V - CERB/CERD PDF:868KB
Open Mode Design X7R, X8R / Edc: 16 to 630V 2012 [0805 inch] C2012 PDF:1088KB
3216 [1206 inch] C3216
3225 [1210 inch] C3225
4532 [1812 inch] C4532
57506 [2220 inch] C5750
High Q C0G / Edc: 25V 0603[0201 inch] C0603 PDF:925KB
Tight Tolerance C0G/ Edc: 50 to 100V 1005[0402 inch] C1005 PDF:923KB
1608[0603 inch] C1608


SMD for Automobile

Photo Categories Characteristic Dimensions Code JIS[EIA] Series, Types Catalog
Automotive Grade C0G, X7R, X8R / Edc: 16V to 630V 1005[0402 inch] CGA2(C1005) PDF:1148KB
1608[0603 inch] CGA3(C1608)
2012[0805 inch] CGA4(C2012)
3216[1206 inch] CGA5(C3216)
3225[1210 inch] CGA6(C3225)


SMD Array

Photo Categories Characteristic Series, Types Catalog
2-element C0G, X7R, X5R / Edc: 6.3 to 50V CKCL22 PDF:1012KB
CKCM25
4-element CKCA43
CKCL44


Soft Termination

Photo Categories Characteristic Dimensions Code JIS[EIA] Series, Types Catalog
Soft Termination X7R, X7S, X7T / Edc: 16V to 630V 2012[0805 inch] C2012 PDF:1006KB
3216[1206 inch] C3216
3225[1210 inch] C3225
4532[1812 inch] C4532
5750[2220 inch] C5750


Dipped Radial

Photo Categories Characteristic Series, Types Catalog
General Use C0G, X7R, X5R, Y5V / Edc 6.3 to 50V FK PDF:66KB
Mid Voltage C0G, X7R / Edc: 100 to 630V FK PDF:59KB


Mid-high Voltage(Disk with Lead Wire)

Photo Categories Characteristic Series, Types Catalog
General Use B, E / Edc: 1k to 3kV CK45 PDF:34KB
Low Dissipation at High Frequency and General Use SL / Edc: 1k to 6kV CC45 PDF:67KB
R / Edc: 1k to 3kV CK45-RR PDF:31KB
B / Edc: 1k to 3kV CK45-RB PDF:30KB
Safety Standard Approved B, E / Eac: 250V CD PDF:41KB
B, E, F / Eac: 250V CS PDF:42KB


Ultra-high Voltage(with Metal Fitting Type Terminal)

Photo Categories Characteristic Series, Types Catalog
For Power Circuit Breakers Eac: 8 to 20kV TSF/H, GA PDF:43KB
For Distribution Lines Eac: 10 to 25kV FD PDF:42KB
For High Voltage Power Supply/Laser Edc: 15 to 50kV UHV, FHV PDF:45KB


High Voltage(Feed Through Type)

Photo Categories Characteristic Series, Types Catalog
For Magnetron Edc: 10kV HFC PDF:80KB
PAGE TOP
© TDK U.S.A. Corporation 2012. » Privacy Statement » Terms of Use » Careers » Site Map
TDK Logo is a trademark or registered trademark of TDK Corporation.