Transformers Tech Notes
TDK Transformers
TDK is a leader in custom transformer development and design for various applications including Automotive, Network (xDSL), Home Appliance, Audio/Video, Telecom and more.
Contact your local TDK sales representative for more information or Email us:EMAIL.
Click here for information on TDK Ferrite Cores and materials.
TDK Configurable SMD Power Transformers:
TDK’s PCAxx Series of lead-free power transformers can be used in many applications, such as Inductors (coupled, choke, buck, boost, resonant) and transformers (flyback, feed forward, push-pull, converter). Our PCA transformers are generic in their winding construction and can be configured into numerous winding turns ratios via the PCB they are mounted upon. There are 4 package sizes with numerous available inductance values within each package.
 
PCAxx Series
 
PCA11/5ER Series
PCA14.5/6ER Series
PCA15EFD Series
PCA20EFD Series
TDK xDSL Transformers Cross Reference by IC Makers:
TDK has developed xDSL transformers which will also support various other IC applications. For TDK's Referenced xDSL Transformers by IC Makers.
Click here to download a [pdf]
 
Photoflash Capacitor Charger Transformer:

Need more details ?
Email us:EMAIL
TDK is pleased to announce the photoflash capacitor charger transformers for digital cameras and built-in camera phones. The following TDK parts are approved by Linear Technology and Maxim for the Photoflash Capacitor Chargers.
LT3420 / LT3420-1
LDT565630T-011 6.0uH (5.8x5.8x3.0)
  SRW10EPC-U01H003 24.0uH (11x11x5.2)
  LDT565630T-002 14.5uH (5.8x5.8x3.0)
  LT3468 / LT3468-1 / LT3468-2
  LDT565630T-001 6.0uH (5.8x5.8x3.0)
  LDT565630T-002 14.5uH (5.8x5.8x3.0)
  LDT565630T-003 10.5uH (5.8x5.8x3.0)
  LT3485-0 / LT3485-1 / LT3485-2 / LT3485-3
  LDT565630T-001 6.0uH (5.8x5.8x3.0)
  LDT565630T-002 14.5uH (5.8x5.8x3.0)
  LDT565630T-003 10.5uH (5.8x5.8x3.0)
  LDT565630T-041 4.7uH (5.8x5.8x3.0)
  LT3750
  DCT15EFD-U44S003 10.0uH (22.5x16.5x8.5)
  DCT20EFD-U32S003 10.0uH (30x22x12)
  MAX8622
  LDT565630T-011 6.0uH (5.8x5.8x3.0)
  LT3484-0 / LT3484-1 / LT3484-2
  LDT565630T-001 6.0uH (5.8x5.8x3.0)
  LDT565630T-002 14.5uH (5.8x5.8x3.0)
  LDT565630T-003 10.5uH (5.8x5.8x3.0)
  LT3585-0 / LT3585-1 / LT3585-2 / LT3585-3
  LDT565620ST-2038.2uH (5.8x5.8x2.0) : LT3585-1
  LDT565630T-001 6.0uH (5.8x5.8x3.0)
  LDT565630T-002 14.5uH (5.8x5.8x3.0)
  LDT565630T-003 10.5uH (5.8x5.8x3.0)
  LDT565630T-041 4.7uH (5.8x5.8x3.0)
  LDT565620ST-209 4.7uH (5.8x5.8x2.0)
  LDT565620ST-210 4.7uH (5.8x5.8x2.0)
Page Top